Quantity | Unit price |
---|---|
35 - 349 | £ 1.2193 |
350 + | £ 0.5394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 20, ANSI 3/4" |
Cylinder Diameter | 13.0 mm |
Cylinder Diameter | 0.512 in |
Outside Diameter | 100.0 mm |
Outside Diameter | 3.937 in |
Overall Height | 21.0 mm |
Overall Height | 0.827 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue