Quantity | Unit price |
---|---|
20 - 199 | £ 1.6634 |
200 + | £ 0.7324 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 32, ANSI 1-1/4" |
Cylinder Diameter | 23.0 mm |
Cylinder Diameter | 0.906 in |
Outside Diameter | 136.0 mm |
Outside Diameter | 5.354 in |
Overall Height | 32.0 mm |
Overall Height | 1.26 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue