Quantity | Unit price |
---|---|
20 - 199 | £ 1.7404 |
200 + | £ 0.7694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 40, ANSI 1-1/2" |
Cylinder Diameter | 30.0 mm |
Cylinder Diameter | 1.181 in |
Outside Diameter | 146.0 mm |
Outside Diameter | 5.748 in |
Overall Height | 32.0 mm |
Overall Height | 1.26 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue