Quantity | Unit price |
---|---|
7 - 34 | £ 2.9264 |
35 - 174 | £ 1.2992 |
175 - 349 | £ 1.2732 |
350 + | £ 1.2472 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 125, ANSI 5" |
Cylinder Diameter | 110.0 mm |
Cylinder Diameter | 4.331 in |
Outside Diameter | 246.0 mm |
Outside Diameter | 9.685 in |
Overall Height | 46.0 mm |
Overall Height | 1.811 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue