Quantity | Unit price |
---|---|
5 - 24 | £ 4.441 |
25 - 99 | £ 1.8345 |
100 - 199 | £ 1.7935 |
200 + | £ 1.7524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 150, ANSI 6" |
Cylinder Diameter | 139.0 mm |
Cylinder Diameter | 5.472 in |
Outside Diameter | 280.0 mm |
Outside Diameter | 11.024 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue