Menu Search

Plug 4.4 mm (DIA) 5.2 mm (H) LDPE White

White push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a domed head style.
Item code:

054044911303

41558 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0702
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 70.20

1000 x £ 0.0702

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Dome
Full Material Low Density Polyethylene
Colour White
Flange Diameter 9.0 mm
Fitting Height 5.2 mm
Fitting Diameter 4.4 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us