Menu Search

Plug 50.5 mm (DIA) 14.0 mm (H) LDPE Natural

Natural push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a domed head style.
Item code:

055050500003

23919 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4504
500 - 999 £ 0.4408
1000 + £ 0.4312
Standard pack: 100

Order in multiple of 100

Total price:

£ 45.04

100 x £ 0.4504

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Dome
Full Material Low Density Polyethylene
Colour Natural
Flange Diameter 57.0 mm
Fitting Height 14.0 mm
Fitting Diameter 50.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us