Menu Search

UNF/JIC Plug 11.0 mm 7.0 mm Blue

Blue push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a Flat head style.
Item code:

12513

38454 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1052
10000 + £ 0.0384
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 105.20

1000 x £ 0.1052

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Flat
Full Material Low Density Polyethylene
Colour Blue
Compatible Thread Sizes (All) 1/2-20
Flange Diameter 17.0 mm
Fitting Height 7.0 mm
Fitting Diameter 11.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us