Menu Search

Plug 29.0 mm (DIA) 12.0 mm (H) LDPE Natural

Natural push in plug is made from LDPE. This plug sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a Flat head style.
Item code:

12802

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.3157
3000 + £ 0.1451
Standard pack: 3000

Order in multiple of 300

Total price:

£ 94.71

300 x £ 0.3157

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Flat
Full Material Low Density Polyethylene
Colour Natural
Flange Diameter 36.0 mm
Fitting Height 12.0 mm
Fitting Diameter 29.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us