Menu Search

Plug 26.5 mm (DIA) 9.0 mm (H) LDPE Black

Black push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a Flat head style.
Item code:

494384

4500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.1382
Standard pack: 500

Order in multiple of 500

Total price:

£ 69.10

500 x £ 0.1382

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Flat
Full Material Low Density Polyethylene
Colour Black
Flange Diameter 28.0 mm
Fitting Height 9.0 mm
Fitting Diameter 26.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us