Menu Search

Easy Fit Plug 27.7 mm 8.6 mm LDPE Yellow

Yellow push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a Flat head style.
Item code:

I-1-3/16

17770 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.4595
2000 + £ 0.1697
Standard pack: 2000

Order in multiple of 200

Total price:

£ 91.90

200 x £ 0.4595

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Flat
Full Material Low Density Polyethylene
Colour Yellow
Compatible Thread Sizes (All) 1-3/16
Fitting Height 8.6 mm
Fitting Diameter 27.7 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us