Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1319 |
5000 - 9999 | £ 0.1187 |
10000 + | £ 0.1068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 5.2 mm |
---|---|
Anchor Length | 0.205 in |
Head Diameter | 4.8 mm |
Head Diameter | 0.189 in |
Head Height | 1.1 mm |
Head Height | 0.043 in |
Compatible Hole Diameter Range | 3.2 - 3.5 mm |
Compatible Hole Diameter Range | 0.126 - 0.138 in |
Compatible Panel Thickness Range | 1.9 mm |
Compatible Panel Thickness Range | 0.075 in |
Overall Height | 6.3 mm |
Overall Height | 0.248 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Mini Pawl Lock |
Type | Type 2 |
Rivet Head Shape | Mushroom |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue