Quantity | Unit price |
---|---|
1000 + | £ 0.5709 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 23.0 mm |
---|---|
Anchor Length | 0.906 in |
Head Diameter | 17.9 mm |
Head Diameter | 0.705 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Panel Thickness Range | 3.5 - 7.0 mm |
Compatible Panel Thickness Range | 0.138 - 0.276 in |
Compatible Hole Diameter Range | 9.5 mm |
Compatible Hole Diameter Range | 0.374 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Tough Rivet |
Colour | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue