Quantity | Unit price |
---|---|
1 - 49 | £ 27.4227 |
50 + | £ 14.663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Type | Wing Knob, Key Operated Handle |
---|---|
Key Type | Eurokey (5333) |
Grip Range | 28.5 mm |
Grip Range | 1.122 in |
Cam Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Colour | Black |
Finish | Powder Coated |
Commodity Code | 8301409000 |
Mounting Hole Length | 20.2 mm |
Mounting Hole Length | 0.795 in |
Knob Height | 20.0 mm |
Knob Height | 0.787 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Full Material | Die Cast Zinc Alloy |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue