Menu Search

Wing Knob Eurokey (5333) 8.5 mm Die Cast Zinc Alloy Black

This Quarter turn latch with a wing knob is designed to secure and lock doors and panels with a rotating cam (pawl) that is secured by engaging the frame on the backside. It has a rubber gasket for a good seal and two standard Euro Keys providing extra security. Black and made from Die Cast Zinc Alloy.
Item code:

065200560E

239 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 27.4227
50 + £ 14.663
Standard pack: 1

Order in multiple of 1

Total price:

£ 27.42

1 x £ 27.4227

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Type Wing Knob, Key Operated Handle
Key Type Eurokey (5333)
Grip Range 8.5 mm
Cam Material Die Cast Zinc Alloy
Latch Material Die Cast Zinc Alloy
Colour Black
Finish Powder Coated
Commodity Code 3926909790
Mounting Hole Length 20.2 mm
Knob Height 20.0 mm
Mounting Hole Width 22.2 mm
Full Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us