Menu Search

Quick Release Cap 1/4 in ISO A TPE Yellow

Quick Release Dust Cap that is suitable to cap ISO A and ISO B series. Designed to remain attached to a hose. Excellent protection from dirt, moisture and corrosion.
Item code:

499736

635 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + £ 0.6134
Standard pack: 150

Order in multiple of 150

Total price:

£ 92.01

150 x £ 0.6134

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Thermo Plastic Elastomer
Compatible Thread Sizes (All) 1/4 in
Inner Ring Inside Diameter 20.0 mm
Outer Ring Inside Diameter 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us