Menu Search

Quick Release Cap 1.000 in ISO B TPE Green

Quick Release Dust Cap that is suitable to cap ISO A and ISO B series. Designed to remain attached to a hose. Excellent protection from dirt, moisture and corrosion.
Item code:

499755

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + £ 1.167
Standard pack: 150

Order in multiple of 150

Total price:

£ 175.05

150 x £ 1.167

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Thermo Plastic Elastomer
Compatible Thread Sizes (All) 1.000 in
Inner Ring Inside Diameter 44.0 mm
Outer Ring Inside Diameter 40.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us