Menu Search

Quick Tightening Knurled Knob M8 30.0 Steel

Quick Tightening Knurled Knob allows quick and easy tightening without requiring additional tools by only a slight clamping force. The knob is put obliquely onto the threaded stud and then axially to fit onto the stud threads. Ideal for automotive and electronic industries. Made from steel material.
Item code:

20179823

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 13.27
10 - 19 £ 11.94
20 - 49 £ 11.28
50 - 99 £ 10.62
100 + £ 9.95
Standard pack: 1

Order in multiple of 1

Total price:

£ 13.27

1 x £ 13.27

Specifications

Imperial
Metric
SKU attributes
d1 M8
d2 30.0
d3 20.0
d4 8.7
h1 17.0
k 12.0
Weight g 70.0
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us