Quantity | Unit price |
---|---|
5 - 49 | £ 9.8061 |
50 - 499 | £ 4.34 |
500 + | £ 4.2579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 10" |
Flange Thickness | 4.3 mm |
Flange Thickness | 0.169 in |
Height Under Flange | 33.8 mm |
Height Under Flange | 1.331 in |
Maximum Plug Diameter | 257.8 mm |
Maximum Plug Diameter | 10.15 in |
Overall Diameter | 328.3 mm |
Overall Diameter | 12.925 in |
Overall Height | 38.1 mm |
Overall Height | 1.5 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue