Quantity | Unit price |
---|---|
40 - 399 | £ 1.4914 |
400 + | £ 0.6585 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 2" |
Flange Thickness | 3.6 mm |
Flange Thickness | 0.142 in |
Height Under Flange | 11.2 mm |
Height Under Flange | 0.441 in |
Maximum Plug Diameter | 52.7 mm |
Maximum Plug Diameter | 2.075 in |
Overall Diameter | 96.6 mm |
Overall Diameter | 3.803 in |
Overall Height | 14.7 mm |
Overall Height | 0.579 in |
Commodity Code | 3926909790 |
Price per piece incl VAT | 1.7547 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue