Quantity | Unit price |
---|---|
25 - 249 | £ 2.6954 |
250 + | £ 1.1979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 4" |
Flange Thickness | 3.3 mm |
Flange Thickness | 0.13 in |
Height Under Flange | 23.5 mm |
Height Under Flange | 0.925 in |
Maximum Plug Diameter | 104 mm |
Maximum Plug Diameter | 4.094 in |
Overall Diameter | 166.4 mm |
Overall Diameter | 6.551 in |
Overall Height | 26.8 mm |
Overall Height | 1.055 in |
Commodity Code | 3926909790 |
Price per piece incl VAT | 3.1711 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue