Quantity | Unit price |
---|---|
35 - 174 | £ 3.7222 |
175 + | £ 1.6429 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 5" |
Flange Thickness | 3.2 mm |
Flange Thickness | 0.126 in |
Height Under Flange | 27.2 mm |
Height Under Flange | 1.071 in |
Maximum Plug Diameter | 129 mm |
Maximum Plug Diameter | 5.079 in |
Overall Diameter | 189.9 mm |
Overall Diameter | 7.476 in |
Overall Height | 30.4 mm |
Overall Height | 1.197 in |
Commodity Code | 3926909790 |
Price per piece incl VAT | 4.3791 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue