Menu Search

Tube Insert Rectangular 50.0 mm 30.0 mm Black

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

111349

22940 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3613
1000 + £ 0.299
Standard pack: 1000

Order in multiple of 100

Total price:

£ 36.13

100 x £ 0.3613

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Finish Polished
Colour Black
Head Shape Rectangular
Threaded Centre No
Head Height 5.0 mm
Head Length 50.0 mm
Head Width 30.0 mm
Insert Height 11.5 mm
Compatible Wall Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us