Menu Search

Tube Insert Rectangular 60.0 mm 40.0 mm Black

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

111368

14675 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.5557
500 + £ 0.4253
Standard pack: 500

Order in multiple of 50

Total price:

£ 27.79

50 x £ 0.5557

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Finish Eroded
Colour Black
Head Shape Rectangular
Threaded Centre No
Head Height 5.0 mm
Head Length 60.0 mm
Head Width 40.0 mm
Insert Height 14.5 mm
Compatible Wall Thickness Range 2.0 - 4.0 mm | 0.079 - 0.157 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us