Quantity | Unit price |
---|---|
10 - 49 | £ 16.6784 |
50 - 99 | £ 16.3434 |
100 + | £ 16.0085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nickel Plated Brass |
---|---|
Height | 18.0 mm |
Height | 0.709 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Width Across Flats | 55.0 mm |
Width Across Flats | 2.165 in |
Internal Thread Size | M32 x 1.5 |
Commodity Code | 7419809099 |
External Thread Size | M50 x 1.5 |
Thread Size | M50 x M32 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue