Menu Search

Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Black

This releasable cable tie is made of black nylon 6/6. The tie remains locked until intentionally released by using a push button for easy release. This is an ideal solution for cable management application where temporary fastening or servicing is required. This fastener has a maximum cable bundle diameter of 65.0 mm
Item code:

461251

14902 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 2.259
Standard pack: 100

Order in multiple of 100

Total price:

£ 225.90

100 x £ 2.259

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Colour Black
Head Type Releasable Head
Hole Type No Screw Hole
Tooth Material Nylon
Maximum Cable Bundle Diameter 65.0 mm
Overall Length 250.0 mm
Overall Width 7.6 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us