Menu Search

Retaining Washer 5.3 mm 15.0 mm 1.5 mm PA

Black PVC Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 2 mm | 0.079 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M3
Item code:

032050011407

73425 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0714
1000 + £ 0.0699
Standard pack: 500

Order in multiple of 500

Total price:

£ 35.70

500 x £ 0.0714

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Flat Washer
Full Material Polyamide 6.6
Colour Black
Compatible Screw Sizes (All) M5
Outside Diameter 15.0 mm
Inside Diameter 5.3 mm
Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us