Quantity | Unit price |
---|---|
30 - 299 | £ 1.1834 |
300 - 2999 | £ 0.5093 |
3000 + | £ 0.4997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Grip Type | With Finger Grip |
Fitting Style | Push Fit |
Compatible Tube Diameter | 101.6 mm |
Compatible Tube Diameter | 4.000 in |
Height Under Lip | 8.1 mm |
Height Under Lip | 0.319 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue