Menu Search

Tube End Plug 40.0 mm 10.8 mm PE Red

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery. This part also has an easy finger grip design for easy and fast removal.
Item code:

199104

21393 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.1047
4000 + £ 0.0517
Standard pack: 4000

Order in multiple of 400

Total price:

£ 41.88

400 x £ 0.1047

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Grip Type With Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 40.0 mm
Height Under Lip 10.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us