Menu Search

O-Ring 19.0 mm 2.5 mm NBR Black

This o-ring is made of nitrile (NBR70) and is suitable to European metric standard. It's has an internal diameter of 19mm. The o-ring provides a tight seal to prevent fluid loss and gas leaks. The material has excellent resistance to oils, gasolines and hydrocarbons.
Item code:

490123

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.1215
Standard pack: 100

Order in multiple of 100

Total price:

£ 12.15

100 x £ 0.1215

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 2.5 mm
Ring Type O-Ring
Inside Diameter 19.0 mm
Full Material Nitrile Butadiene Rubber
Colour Black
Commodity Code 3926909790
Type Individual part

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us