Quantity | Unit price |
---|---|
100 + | £ 0.7365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 3.5 mm |
---|---|
Ring Type | O-Ring |
Inside Diameter | 29.8 mm |
Inside Diameter | 1.173 in |
Full Material | Fluoroelastomer 75 |
Colour | Black |
Commodity Code | 3926909790 |
Type | Individual part |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue