Quantity | Unit price |
---|---|
10 - 99 | £ 1.3858 |
100 - 999 | £ 0.5687 |
1000 - 1999 | £ 0.4989 |
2000 + | £ 0.4831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 25.0 mm² |
---|---|
Inside Diameter | 7.0 mm |
Inside Diameter | 0.276 in |
Length to Hole Center | 28.0 mm |
Length to Hole Center | 1.102 in |
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Tube Length | 15.0 mm |
Tube Length | 0.591 in |
Commodity Code | 7415390000 |
Type | Uninsulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue