Quantity | Unit price |
---|---|
10 - 99 | £ 1.6072 |
100 - 999 | £ 0.6596 |
1000 - 1999 | £ 0.5786 |
2000 + | £ 0.5596 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 35.0 mm² |
---|---|
Inside Diameter | 8.5 mm |
Inside Diameter | 0.335 in |
Length to Hole Center | 35.5 mm |
Length to Hole Center | 1.398 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Tube Length | 17.0 mm |
Tube Length | 0.669 in |
Commodity Code | 7415390000 |
Type | Uninsulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue