Quantity | Unit price |
---|---|
100 - 999 | £ 0.0557 |
1000 - 1999 | £ 0.0489 |
2000 + | £ 0.0472 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 1.5-2.5 mm² |
---|---|
Inside Diameter | 2.3 mm |
Inside Diameter | 0.091 in |
Length to Hole Center | 22.0 mm |
Length to Hole Center | 0.866 in |
Overall Width | 11.0 mm |
Overall Width | 0.433 in |
Tube Length | 5.0 mm |
Tube Length | 0.197 in |
Commodity Code | 7415390000 |
Type | Insulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue