Quantity | Unit price |
---|---|
100 - 999 | £ 0.2557 |
1000 - 1999 | £ 0.1826 |
2000 + | £ 0.166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 4-6 mm² |
---|---|
Inside Diameter | 3.6 mm |
Inside Diameter | 0.142 in |
Length to Hole Center | 25.0 mm |
Length to Hole Center | 0.984 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Tube Length | 6.0 mm |
Tube Length | 0.236 in |
Commodity Code | 7415390000 |
Type | Insulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue