Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3212 |
5000 + | £ 0.2719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 3.5 mm |
---|---|
Height | 0.138 in |
Base Diameter | 12.7 mm |
Base Diameter | 0.5 in |
Compatible Hole Diameter Range | 3.6 - 3.7 mm |
Compatible Hole Diameter Range | 0.142 - 0.146 in |
Colour | Black |
Full Material | Nylon;Thermoplastic Elastomere |
Base Material | Elastomer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue