Menu Search

Tapered Ferrule 6.3 mm PVC Black

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from PVC.
Item code:

50379

46000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0749
10000 + £ 0.0506
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 74.90

1000 x £ 0.0749

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black
Fitting Style Push Fit
Tube Diameter 6.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us