Menu Search

Tapered Ferrule 90.0 mm 40.0 mm PVC Black

Tapered Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from PVC.
Item code:

009090069907

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 3.4364
250 + £ 3.3679
Standard pack: 25

Order in multiple of 25

Total price:

£ 85.91

25 x £ 3.4364

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Black
Tube Diameter 90.0 mm
Inside Height 31.0 mm
Overall Height 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us