Menu Search

Round Glide 0.563 in ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 22 gauge pipe with one wall thickness.
Item code:

RDG1135A

6447 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
650 - 6499 £ 0.2438
6500 + £ 0.1077
Standard pack: 6500

Order in multiple of 650

Total price:

£ 158.47

650 x £ 0.2438

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Price per piece incl VAT 0.2869 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us