Menu Search

Round Tube Insert 22.0 mm 1.0 mm ABS Silver Chrome

Chrome Round Inserts provide a neat finish. Ribbed shank to aid insertion and retention.
Item code:

499062

172 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 1.494
200 + £ 0.664
Standard pack: 200

Order in multiple of 20

Total price:

£ 29.88

20 x £ 1.494

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Silver Chrome
Fitting Style Push Fit
Head Shape Round
Metal Prongs No
Threaded Centre No
Insert Height 8.0 mm
Compatible Wall Thickness Range 1.0 mm | 0.039 in
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us