Menu Search

Round Tube Insert 30.0 mm 2.0 mm ABS Silver Chrome

Chrome Round Inserts provide a neat finish. Ribbed shank to aid insertion and retention.
Item code:

499074

417 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 1.7892
200 + £ 0.7968
Standard pack: 200

Order in multiple of 20

Total price:

£ 35.78

20 x £ 1.7892

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Silver Chrome
Fitting Style Push Fit
Head Shape Round
Metal Prongs No
Threaded Centre No
Insert Height 10.0 mm
Compatible Wall Thickness Range 2.0 mm | 0.079 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us