Quantity | Unit price |
---|---|
10 - 99 | £ 1.458 |
100 + | £ 0.6489 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Finish | Polished |
Colour | Silver Chrome |
Fitting Style | Push Fit |
Head Shape | Round |
Metal Prongs | No |
Threaded Centre | No |
Insert Height | 8.0 mm |
Insert Height | 0.315 in |
Compatible Wall Thickness Range | 1.5 mm | 0.059 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue