Menu Search

Threaded Insert M10 Round 2.0 mm LDPE Black

Item code:

063067511401

900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.7935
250 - 999 £ 1.7661
1000 + £ 1.725
Standard pack: 50

Order in multiple of 50

Total price:

£ 89.68

50 x £ 1.7935

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Black
Fitting Style Push Fit
Head Shape Round
Metal Prongs No
Threaded Centre Yes
Compatible Tube Size 40.0 mm
Compatible Wall Thickness Range 1.5 - 2.0 mm | 0.059 - 0.079 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us