Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2071 |
2500 + | £ 0.0839 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 22.7 mm |
---|---|
Compatible Outside Tube Diameter | 0.894 in |
Minimum Compatible Wall Thickness | 1.0 mm |
Minimum Compatible Wall Thickness | 0.039 in |
Maximum Compatible Wall Thickness | 2.5 mm |
Maximum Compatible Wall Thickness | 0.098 in |
Threaded Centre | Yes |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Matt |
Fitting Style | Push Fit |
Head Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue