Menu Search

Threaded Insert M8 Round 25.0 mm PA Black

Item code:

461361

1681 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 749 £ 1.0517
750 + £ 0.4958
Standard pack: 750

Order in multiple of 75

Total price:

£ 78.88

75 x £ 1.0517

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Compatible Wall Thickness 1.5 mm
Threaded Centre Yes
Thread Size M8
Full Material Nylon
Colour Black
Fitting Style Push Fit
Head Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us