Menu Search

Threaded Insert M8 Round 30.0 mm PA Black

Item code:

461367

531 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.3408
500 + £ 0.6327
Standard pack: 500

Order in multiple of 50

Total price:

£ 67.04

50 x £ 1.3408

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Compatible Wall Thickness 2.0 mm
Threaded Centre Yes
Thread Size M8
Full Material Nylon
Colour Black
Fitting Style Push Fit
Head Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us