Quantity | Unit price |
---|---|
50 - 249 | £ 0.4833 |
250 - 999 | £ 0.4737 |
1000 + | £ 0.4641 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Textured |
Colour | Grey |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Insert Height | 12.0 mm |
Insert Height | 0.472 in |
Compatible Outside Tube Diameter | 38.0 mm |
Compatible Outside Tube Diameter | 1.496 in |
Compatible Wall Thickness Range | 1.5 - 3.5 mm | 0.059 - 0.138 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue