Menu Search

Tube Insert Round 80.0 mm Grey

Item code:

085080062003

1144 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 3.004
50 + £ 2.9375
Standard pack: 10

Order in multiple of 10

Total price:

£ 30.04

10 x £ 3.004

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Textured
Colour Grey
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 4.0 mm
Insert Height 21.0 mm
Compatible Outside Tube Diameter 80.0 mm
Compatible Wall Thickness Range 1.5 - 3.0 mm | 0.059 - 0.118 in
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us