Menu Search

Tube Insert Round 110.0 mm Grey

Item code:

085110062003

2284 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.5326
50 + £ 4.4396
Standard pack: 10

Order in multiple of 10

Total price:

£ 45.33

10 x £ 4.5326

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Textured
Colour Grey
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 6.0 mm
Insert Height 28.0 mm
Compatible Outside Tube Diameter 110.0 mm
Compatible Wall Thickness Range 2.0 - 4.5 mm | 0.079 - 0.177 in
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us