Menu Search

Tube Insert Round 50.8 mm 1.0-3.0 Black

Item code:

111049

2103 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.4068
500 + £ 0.6699
Standard pack: 500

Order in multiple of 50

Total price:

£ 70.34

50 x £ 1.4068

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 14.5 mm
Compatible Outside Tube Diameter 50.8 mm
Compatible Wall Thickness Range 10.0 - 18.0 mm | 0.394 - 0.709 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us